BURNDY
31X225HEB, 5/16" x 2-1/4" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

31X225HEB, 5/16" x 2-1/4" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 31X225HEB

5/16 x 2.25 Silicon Bronze Bolt.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

31X225HEB

Material

SILICON BRONZE

Dimensions

Dimension - Bolt Size fraction

5/16

Length

2.25 in

Width

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1