BURNDY
Image of 350122F 350122F, Captive Interface Shear Bolt Wedge Connector, Small Series

350122F, Captive Interface Shear Bolt Wedge Connector, Small Series

Brand: Burndy

Catalog ID: 350122F

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection. The new Captive Interface is now "held" by the connector to facilitate installation and eliminate the risk of the interface falling. The Captive Interface also allows for conductor side entry which simplifies the installation.

Excellent option for emergency storm restoration

General

Catalog Number

350122F

UPC

621945703339

Conductor Related

Conductor Range

Main Conductor: 266.8 ACSR, 300 MCM, 336.4 AAC, 336.4 ACSR 18/1, 350 MCM (0.609" - 0.684")
Tap: 2/0 ACSR, 3/0 (0.447" - 0.502")

Logistics

Carton Quantity

1