
Brand: Burndy
Catalog ID: 38CHENET
Catalog Number
38CHENET
Material
SILICON BRONZE
UPC
781810214275
UPC 14 Digit GTIN
00781810214275
Dimension - Bolt Size fraction
3/8
Dimensions
0.563 in x 0.65 in x 0.337 in
Height
0.337 in
Length
0.563 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.65 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1000
Minimum Pack Quantity
1
Pallet Quantity
99999