
Brand: Burndy
Catalog ID: 38FW
Catalog Number
38FW
Connector Type
Washer - Flat
Material
Silicon Bronze
Trade Name
DURIUM™
UPC
781810819418
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.421
Dimension - Outside Diameter inch
0.827
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Minimum Pack Quantity
1