

Brand: Burndy
Catalog ID: 38FWBOX
Application
Used to spread the load of a screwed fastening
Catalog Number
38FWBOX
Connector Type
Washer - Flat
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Flat Washer
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Washer-Flat
UPC
781810012529
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.421
Dimension - Outside Diameter inch
0.827
Dimensions
0.827 in x 0.421 in x 0.08 in
Height
0.08 in
Length
0.827 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.421 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
48000