BURNDY
38FWSSUSA, 3/8" Flat Washer, Stainless Steel
Image of 38FWSSUSA 38FWSSUSA, 3/8" Flat Washer, Stainless Steel

38FWSSUSA, 3/8" Flat Washer, Stainless Steel

Brand: Burndy

Catalog ID: 38FWSSUSA

3/8 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38FWSSUSA

Connector Type

Washer - Flat

Material

STAINLESS STEEL

UPC

781810330449

UPC 14 Digit GTIN

00781810330449

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.375 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Flat

Logistics

Carton Quantity

100

Minimum Pack Quantity

1