BURNDY
38FWSSUSABULK, 3/8" Flat Washer, Stainless Steel
Image of 38FWSSUSABULK 38FWSSUSABULK, 3/8" Flat Washer, Stainless Steel

38FWSSUSABULK, 3/8" Flat Washer, Stainless Steel

Brand: Burndy

Catalog ID: 38FWSSUSABULK

3/8 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38FWSSUSABULK

Material

STAINLESS STEEL

UPC

781810331149

Dimensions

Dimension - Bolt Size fraction

3/8

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1