BURNDY
Image of 38HGSN 38HGSN, 3/8" Hex Nut, Galvanized Steel

38HGSN, 3/8" Hex Nut, Galvanized Steel

Brand: Burndy

Catalog ID: 38HGSN

3/8 Galvanized Steel Nut.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

38HGSN

Material

GALVANIZED STEEL

UPC

781810162507

Dimensions

Dimension - Bolt Size fraction

3/8

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

1