BURNDY
38HSSNBOX, 3/8" Stainless Steel Nut
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38HSSNBOX, 3/8" Stainless Steel Nut

Brand: Burndy

Catalog ID: 38HSSNBOX

3/8" Stainless Steel Nut

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38HSSNBOX

Product Type

Hex Head

UPC

621945507050

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1