
Brand: Burndy
Catalog ID: 38NW
Catalog Number
38NW
Connector Type
Washer - Internal Tooth Lock
Material
SILICON BRONZE
Trade Name
DURIUM™
UPC
781810259504
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.398
Dimension - Outside Diameter inch
0.692
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Internal Tooth Lock
Minimum Pack Quantity
1