BURNDY
38NWBOX, 3/8" Internal Tooth Washer, Silicon Bronze
Image of 38NWBOX 38NWBOX, 3/8" Internal Tooth Washer, Silicon Bronze

38NWBOX, 3/8" Internal Tooth Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 38NWBOX

3/8 Silicon Bronze Internal Tooth Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

38NWBOX

Connector Type

Washer - Internal Tooth Lock

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810012642

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.398

Dimension - Outside Diameter inch

0.692

Package Height

Package Length

Package Weight

Package Width

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Internal Tooth Lock

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000