BURNDY
Image of 38SWBOX100 38SWBOX100, 3/8" Split Washer, Silicon Bronze

38SWBOX100, 3/8" Split Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 38SWBOX100

3/8 Silicon Bronze Split Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

38SWBOX100

Connector Type

Washer - Split

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810376157

UPC 14 Digit GTIN

00781810376157

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.39

Dimension - Outside Diameter inch

0.683

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Split

Logistics

Carton Quantity

1

Minimum Pack Quantity

1