BURNDY
38X100HEBET, 3/8" x 1" Hex Bolt, Silicon Bronze, Tin Plated
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X100HEBET, 3/8" x 1" Hex Bolt, Silicon Bronze, Tin Plated

Brand: Burndy

Catalog ID: 38X100HEBET

3/8 x 1.00 Electro Tin Plated Bolt.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

38X100HEBET

Material

SILICON BRONZE

UPC

781810144336

Dimensions

Dimension - Bolt Size fraction

3/8

Dimensions

1 in x 0.38 in x 0.268 in

Height

0.268 in

Length

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

1

Pallet Quantity

37000