BURNDY
38X125HSSB, 3/8" x 1-1/4" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X125HSSB, 3/8" x 1-1/4" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 38X125HSSB

3/8 x 1.25 Stainless Steel Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38X125HSSB

Material

STAINLESS STEEL

UPC

781810012314

UPC 14 Digit GTIN

00781810012314

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimensions

1.25 in x 0.38 in x 0.268 in

Height

0.268 in

Length

1.25 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1