BURNDY
Image of 38X125OSB 38X125OSB, 3/8" x 1-1/4" Oval Shank Bolt

38X125OSB, 3/8" x 1-1/4" Oval Shank Bolt

Brand: Burndy

Catalog ID: 38X125OSB

3/8 x 1.25 Oval Shank Bolt.

  • Prevents Rotation
  • Increased Stability
  • Reduces wear and tear on the hole and bolt
  • Improved load distribution and specified application fit

General

Catalog Number

38X125OSB

Material

SILICON BRONZE

UPC

781810259511

Dimensions

Dimension - Bolt Size fraction

3/8

Length

1.25 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1