BURNDY
38X150HGSB, 3/8" x 1-1/2" Galvanized Steel Bolt
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X150HGSB, 3/8" x 1-1/2" Galvanized Steel Bolt

Brand: Burndy

Catalog ID: 38X150HGSB

3/8 x 1.50 Galvanized Steel Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

38X150HGSB

Material

GALVANIZED STEEL

UPC

781810264706

Dimensions

Dimension - Bolt Size fraction

3/8

Dimensions

1.5 in x 0.38 in x 0.268 in

Height

0.268 in

Length

1.5 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

1