BURNDY
38X175OSB, 3/8" x 1-3/4" Oval Shank Bolt
Image of 38X175OSB 38X175OSB, 3/8" x 1-3/4" Oval Shank Bolt

38X175OSB, 3/8" x 1-3/4" Oval Shank Bolt

Brand: Burndy

Catalog ID: 38X175OSB

38X175OSB, 3/8" x 1-3/4" Oval Shank Bolt

  • Prevents Rotation
  • Increased Stability
  • Reduces wear and tear on the hole and bolt
  • Improved load distribution and specified application fit

General

Catalog Number

38X175OSB

UPC

781810158890

Dimensions

Dimensions

1.75 in x 0.38 in x 0.268 in

Height

0.268 in

Length

1.75 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1