BURNDY
38X250HEB, 3/8" x 2-1/2" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X250HEB, 3/8" x 2-1/2" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 38X250HEB

3/8 x 2.50 Silicon Bronze Bolt.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

38X250HEB

Material

SILICON BRONZE

UPC

781810132067

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.50 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38 in

Dimension - Length Overall inch

2.50 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimensions

2.5 in x 0.38 in x 0.268 in

Height

0.268 in

Length

2.5 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1