BURNDY
38X300HEB, 3/8" x 3" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X300HEB, 3/8" x 3" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 38X300HEB

3/8 x 3.00 Silicon Bronze Bolt.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

38X300HEB

Material

SILICON BRONZE

UPC

781810819302

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38 in

Dimension - Length Overall inch

3 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimensions

3 in x 0.38 in x 0.268 in

Height

0.268 in

Length

3 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1