BURNDY
38X75BWSS, 3/8" x 3/4" Belleville Washer, Stainless Steel
Image of 38X75BWSS 38X75BWSS, 3/8" x 3/4" Belleville Washer, Stainless Steel

38X75BWSS, 3/8" x 3/4" Belleville Washer, Stainless Steel

Brand: Burndy

Catalog ID: 38X75BWSS

3/8 x .75 Belleville Stainless Steel Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38X75BWSS

Material

STAINLESS STEEL

UPC

781810012734

Dimensions

Dimension - Bolt Size fraction

3/8

Dimensions

0.75 in x 0.38 in x 0.268 in

Height

0.268 in

Length

0.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1