BURNDY
38X81FWGS, 3/8" x .81 Flat Washer, Galvanized Steel
Image of 38X81FWGS 38X81FWGS, 3/8" x .81 Flat Washer, Galvanized Steel

38X81FWGS, 3/8" x .81 Flat Washer, Galvanized Steel

Brand: Burndy

Catalog ID: 38X81FWGS

3/8 x .81 Galvanized Steel Flat Washer.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

38X81FWGS

Material

GALVANIZED STEEL

UPC

781810264850

Dimensions

Dimension - Bolt Size fraction

3/8

Length

0.81 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

1