BURNDY
38X88HSSB, 3/8" x .88 Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X88HSSB, 3/8" x .88 Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 38X88HSSB

3/8 x .88 Stainless Steel Hex Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38X88HSSB

Material

Stainless Steel

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38 in

Dimension - Length Overall inch

0.88 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimensions

0.88 in x 0.38 in x 0.268 in

Height

0.268 in

Length

0.88 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1