BURNDY
38X94BWSS1500, 3/8" x .94 Belleville Washer, Stainless Steel
Image of 38X94BWSS1500 38X94BWSS1500, 3/8" x .94 Belleville Washer, Stainless Steel

38X94BWSS1500, 3/8" x .94 Belleville Washer, Stainless Steel

Brand: Burndy

Catalog ID: 38X94BWSS1500

3/8 x .94 Belleville Stainless Steel Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38X94BWSS1500

Material

STAINLESS STEEL

UPC

781810290743

Dimensions

Dimension - Bolt Size fraction

3/8

Length

0.94 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1