BURNDY
Image of OEM840NCP 4.5-Ton OEM Pneumatic Bench Press, #8 AWG - 4/0 AWG
Buy America(n) Qualified

4.5-Ton OEM Pneumatic Bench Press, #8 AWG - 4/0 AWG

Brand: Burndy

Catalog ID: OEM840NCP

4.5T OEM Pneumatic Bench Press.

  • Customizable clear safety guard for left, right, or front feed cable entry
  • Guarded foot switch
  • Adjustable connector locator
  • Cycle counter
  • Accommodates UM, U and W dies

General

Application

Crimping

Application - For Use On

Use with UM, U and W Dies

Catalog Number

OEM840NCP

Die Type

UM Die

Tool Type

Pneumatic Press

Type

Crimper

UPC

781810660379

Dimensions

Dimensions

18.56 in x 10.26 in x 22.01 in

Height

22.01 in

Length

18.56 in

Weight

61 lb

Width

10.26 in

Conductor Related

Crimping Ranges

Installs #8 - 4/0 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Bench Press, foot switch (accessories sold separately)