Brand: Burndy
Catalog ID: 44CHENBOX
Catalog Number
44CHENBOX
Material
SILICON BRONZE
Trade Name
DURIUM™
UPC
781810012390
UPC 14 Digit GTIN
00781810012390
Dimension - Bolt Size fraction
7/16
Dimension - Bolt Size inch
0.438 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Thread Size
7/16-14
Dimension - Threads per inch
14
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
48000