BURNDY
477057, Shear Bolt WEJTAP™ Series Connector
Image of 477057 477057, Shear Bolt WEJTAP™ Series Connector
Image of 477057 477057, Shear Bolt WEJTAP™ Series Connector
play
WEJTAP™ Installation with Gloves
Discontinued
Buy America(n) Qualified

477057, Shear Bolt WEJTAP™ Series Connector

Brand: Burndy

Catalog ID: 477057

Replaced by:

477057F

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

477057

Series

WEJTAP™ Series

UPC

621945683433

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 397 ACSR-556.5 AAC, Tap: #6-#2

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)