BURNDY
5038HOLEADAPTOR, Adapts 1/2" Stud Hole to 3/8" Stud Hole
Image of 5038HOLEADAPTOR 5038HOLEADAPTOR, Adapts 1/2" Stud Hole to 3/8" Stud Hole
New

5038HOLEADAPTOR, Adapts 1/2" Stud Hole to 3/8" Stud Hole

Brand: Burndy

Catalog ID: 5038HOLEADAPTOR

The 5038HOLEADAPTOR is an engineered solution suitable for electrical and mechanication installations. Easy to use adaptor will quickly convert a 1/2" Stud hole to a 3/8" Stud hole. Fast, Easy, Precise!
Featuring a rugged design with dependable results. Adapt with Confidence - The Smart Solution for Stud Hole Conversion.

  • Quick Conversion - Seamless adapt 1/2" stud holes to accept 3/8" hardware in seconds
  • Robust Construction - Built for strength and reliability
  • Ensure Quality - Engineered for consistent, professional-grade performance
  • Application Ready - Perfect for electrical panels, enclosure and industrial assemblies
  • Long-Lasting Performance - Built to withstand demanding environments without compromising integrity

General

Catalog Number

5038HOLEADAPTOR

Material

Stainless Steel

UPC

621945733312

Dimensions

Dimensions

0.88 in x 0.41 in x 0.06 in

Height

0.06 in

Length

0.88 in

Weight

0.05 lb

Width

0.41 in