
Brand: Burndy
Catalog ID: 50CHENET
Catalog Number
50CHENET
Material
SILICON BRONZE
UPC
781810173893
UPC 14 Digit GTIN
00781810173893
Dimension - Bolt Size fraction
1/2
Dimensions
0.75 in x 0.866 in x 0.448 in
Height
0.448 in
Length
0.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.866 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
50