BURNDY
50FWBOX100, 1/2" Flat Washer, Silicon Bronze
Image of 50FWBOX100 50FWBOX100, 1/2" Flat Washer, Silicon Bronze
Image of 50FWBOX100 50FWBOX100, 1/2" Flat Washer, Silicon Bronze

50FWBOX100, 1/2" Flat Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 50FWBOX100

1/2" Silicon Bronze Flat Washer, Non-magnetic, Conforms to SAE Standards, High Strength, Corrosion Resistance, 100-Piece Package

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50FWBOX100

Connector Type

Washer - Flat

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Flat Washer

Trade Name

DURIUM™

UPC

781810106600

UPC 14 Digit GTIN

00781810106600

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Inside Diameter inch

0.5 in

Dimension - Outside Diameter inch

1.09

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Flat

Logistics

Carton Quantity

100

Minimum Pack Quantity

100