

Brand: Burndy
Catalog ID: 50FWET
Catalog Number
50FWET
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Flat Washer
UPC
781810214367
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1