
Brand: Burndy
Catalog ID: 50FWSSBOX
Catalog Number
50FWSSBOX
Material
STAINLESS STEEL
UPC
621945506961
Dimension - Bolt Size fraction
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Certification - CSA Approved
No
Carton Quantity
100
Minimum Pack Quantity
1