BURNDY
50SWAL, 1/2" Split Washer, Aluminum
Image of 50SWAL 50SWAL, 1/2" Split Washer, Aluminum

50SWAL, 1/2" Split Washer, Aluminum

Brand: Burndy

Catalog ID: 50SWAL

1/2 Aluminum Split Washer.

Aluminum hardware finished with anodic coating

General

Catalog Number

50SWAL

Connector Type

Washer - Split

Material

ALUMINUM

UPC

781810308462

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Inside Diameter inch

0.518

Dimension - Outside Diameter inch

0.873

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Split

Logistics

Minimum Pack Quantity

1