
Brand: Burndy
Catalog ID: 50SWBOX
Application
Designed to prevent a nut from loosening
Catalog Number
50SWBOX
Connector Type
Washer - Split
EU RoHS Indicator
Yes
Material
SILICON BRONZE
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Washer-Split Spring
UPC
781810012604
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Inside Diameter inch
0.518
Dimension - Outside Diameter inch
0.873
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Split
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
48000