BURNDY
50SWBOX100, 1/2" Split Washer, Silicon Bronze
Image of 50SWBOX100 50SWBOX100, 1/2" Split Washer, Silicon Bronze

50SWBOX100, 1/2" Split Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 50SWBOX100

1/2 Silicon Bronze Split Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50SWBOX100

Connector Type

Washer - Split

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810106617

UPC 14 Digit GTIN

00781810106617

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Outside Diameter inch

0.87 in

Dimension - Thread Size

1/2

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Split

Logistics

Carton Quantity

1

Minimum Pack Quantity

100