BURNDY
50SWET, 1/2" Split Washer, Silicon Bronze, Tin Plated
Image of 50SWET 50SWET, 1/2" Split Washer, Silicon Bronze, Tin Plated

50SWET, 1/2" Split Washer, Silicon Bronze, Tin Plated

Brand: Burndy

Catalog ID: 50SWET

1/2 Electro Tin Plated Split Washer.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50SWET

Material

SILICON BRONZE

UPC

781810214381

Dimensions

Dimension - Bolt Size fraction

1/2

Package Height

Package Length

Package Weight

Package Width

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1