
Brand: Burndy
Catalog ID: 50SWSSMD
Catalog Number
50SWSSMD
Connector Type
Washer - Split
Material
STAINLESS STEEL
UPC
781810012772
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Inside Diameter inch
0.518
Dimension - Outside Diameter inch
0.873
Width
0.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Split
Minimum Pack Quantity
1