BURNDY
50SWSSMDUSABULK, 1/2" Split Washer, Stainless Steel
Image of 50SWSSMDUSABULK 50SWSSMDUSABULK, 1/2" Split Washer, Stainless Steel

50SWSSMDUSABULK, 1/2" Split Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50SWSSMDUSABULK

1/2 Stainless Steel Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50SWSSMDUSABULK

Material

Stainless Steel

UPC

781810331125

Dimensions

Dimension - Bolt Size fraction

1/2

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1