BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X100HAB, 1/2" x 1" Aluminum Bolt

Brand:

Burndy

Catalog ID:

50X100HAB

50X100HAB, 1/2" x 1" Aluminum Hex Head Bolt

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50X100HAB

UPC

781810434482

Certifications And Compliance

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads