BURNDY
50X100HSSBUSA, 1/2" x 1" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X100HSSBUSA, 1/2" x 1" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 50X100HSSBUSA

1/2 x 1.00 Stainless Steel Hex Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50X100HSSBUSA

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

STAINLESS STEEL

UPC

781810330326

UPC 14 Digit GTIN

00781810330326

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Dimensions

1 in x 0.5 in x 0.364 in

Height

0.364 in

Length

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

17400