BURNDY
50X106BWSSBOX, 1/2" x 1.06 Belleville Washer, Stainless Steel
Image of 50X106BWSSBOX 50X106BWSSBOX, 1/2" x 1.06 Belleville Washer, Stainless Steel
Image of 50X106BWSSBOX 50X106BWSSBOX, 1/2" x 1.06 Belleville Washer, Stainless Steel

50X106BWSSBOX, 1/2" x 1.06 Belleville Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50X106BWSSBOX

1/2" stainless Steel Belleville Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50X106BWSSBOX

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Belleville Washers

UPC

621945506923

Dimensions

Dimension - Bolt Size fraction

1/2

Length

1.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000