BURNDY
50X125HSSBUSABULK, 1/2" x 1-1/4" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X125HSSBUSABULK, 1/2" x 1-1/4" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 50X125HSSBUSABULK

Stainless Steel Hex Head Bolt, 1-1/4 IN Stud, 1/2 IN-#13 Thread Size.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50X125HSSBUSABULK

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Bolt

UPC

781810339145

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

1.25 in x 0.5 in x 0.364 in

Height

0.364 in

Length

1.25 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1