BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X150HSSBUSA, 1/2" x 1-1/2" Hex Bolt,Stainless Steel

Brand:

Burndy

Catalog ID:

50X150HSSBUSA

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50X150HSSBUSA

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

STAINLESS STEEL

UPC

781810330333

UPC 12 Digit

7818103303333

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

46400

Resources and downloads