

Brand: Burndy
Catalog ID: 50X225HGSB
Catalog Number
50X225HGSB
Material
Galvanized Steel
Product Family
Hardware/Inhibitors/Sealants>Galvanized>Nuts, Bolts, Flat Washers, Lock Washers
Product Type
Bolt
UPC
781810336861
Dimension - Bolt Size fraction
1/2
Dimensions
2.25 in x 0.5 in x 0.364 in
Height
0.364 in
Length
2.25 in
Width
0.5 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Minimum Pack Quantity
1