BURNDY
50X350HSSBBOX50, 1/2" x 3-1/2" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X350HSSBBOX50, 1/2" x 3-1/2" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 50X350HSSBBOX50

1/2 x 3.50 Stainless Steel Hex Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50X350HSSBBOX50

Material

STAINLESS STEEL

UPC

781810348123

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

3.5 in x 0.5 in x 0.364 in

Height

0.364 in

Length

3.5 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

23200