BURNDY
50X450HEBBOX, 1/2" x 4-1/4" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X450HEBBOX, 1/2" x 4-1/4" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 50X450HEBBOX

Silicon Bronze Hexagonal Head Bolt, 4.50 IN L, 1/2 IN-13 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50X450HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011690

UPC 14 Digit GTIN

00781810011690

Dimensions

Dimension - B Length fraction

4-1/2 in

Dimension - B Length inch

4.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Dimensions

4.5 in x 0.5 in x 0.364 in

Height

0.364 in

Length

4.5 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

4900