

Brand: Burndy
Catalog ID: 50X500HEB
Catalog Number
50X500HEB
Product Type
Hex Head
UPC
781810132364
Dimensions
5 in x 0.5 in x 0.364 in
Height
0.364 in
Length
5 in
Width
0.5 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
0