BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
Buy America(n) Qualified

50X75HEBBOX, 1/2" x 3/4" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 50X75HEBBOX

Silicon Bronze Bolt, 1/2-13 IN Thread, Stud Length: 3/4 IN, Hexagonal Head.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Application

Grounding;Distribution;Substation;Transmission

Catalog Number

50X75HEBBOX

Connector Type

Bolt - Hex

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

Sub Brand

DURIUM,HARDWARE BOLT

Trade Name

DURIUM™

Type

HEB, Hexagonal Bolts

UPC

781810011591

UPC 14 Digit GTIN

00781810011591

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19200

Resources and downloads