BURNDY
6-Ton 4-POINT® Series, Dieless C-Head Crimper, Range Taking.
Image of Y4PC834 6-Ton 4-POINT® Series, Dieless C-Head Crimper, Range Taking.

6-Ton 4-POINT® Series, Dieless C-Head Crimper, Range Taking.

Brand: Burndy

Catalog ID: Y4PC834

6T 4-POINT® Dieless C-Head Crimper.

  • 360° head rotation
  • Dieless System
  • Range taking capabilities
  • Handle trigger release

Dieless installation system,UL Listed and CSA Certified with range taking capabilities, C-shaped head design For easily removing tool from continuous run conductors, Handle Trigger release

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Catalog Number

Y4PC834

Crimp Force Capacity

6 ton

Die Type

Dieless

EU RoHS Indicator

Yes

Series

4-POINT® Series

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

4-POINT®

Type

Crimper

UPC

781810456576

UPC 14 Digit GTIN

00781810456576

Dimensions

Dimensions

25.6 in x 2.5 in x 7.7 in

Height

7.7 in

Length

25.6 in

Weight

11.85 lb

Width

2.5 in

Conductor Related

Crimping Ranges

Copper Terminals: #8-1000 kcmil
Copper Splices: #8-500 kcmil
Copper Flex Terminals: #8-777.7 Flex
Copper Flex Splices: #8-500 kcmil
Aluminum Terminals: #8-750 kcmil
Aluminum Splices: #8-350 kcmil*
*1.06" barrel diameter maximum for aluminum splices due to jaw opening
Aluminum HYPLUG™: #8-750 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Plastic Case