BURNDY
Image of LCSA34CU 60-Ton L Die, Index CSA34CU
Image of LCSA34CU 60-Ton L Die, Index CSA34CU

60-Ton L Die, Index CSA34CU

Brand:

Burndy

Catalog ID:

LCSA34CU

L Die, Index CSA34CU.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA34CU

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA34CU

Crimp Force Capacity

60 ton

Die Index

CSA34CU

Die Type

L Die

Type

Die

UPC

781810415726

UPC 12 Digit

7818104157266

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads