BURNDY
Image of LCSA36 60-Ton L Die, Index CSA36
Image of LCSA36 60-Ton L Die, Index CSA36

60-Ton L Die, Index CSA36

Brand:

Burndy

Catalog ID:

LCSA36

L Die, Index CSA36.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA36

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA36

Crimp Force Capacity

60 ton

Die Index

CSA36

Die Type

L Die

Type

Die

UPC

781810415733

UPC 12 Digit

7818104157333

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads